Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fOUT | Output frequency | Calibrated against a 8MHz reference at 25°C, over [-40, +85]C, over [1.62, 3.63]V | 7.8 | 8 | 8.16 | MHz |
Calibrated against a 8MHz reference at 25°C, at VDD=3.3V | 7.94 | 8 | 8.06 | |||
Calibrated against a 8MHz reference at 25°C, over [1.62, 3.63]V | 7.92 | 8 | 8.08 | |||
IOSC8M | Current consumption | IDLE2 on OSC32K versus IDLE2 on calibrated OSC8M enabled at 8MHz (FRANGE=1, PRESC=0) | 34.5 | 71 | 96 | μA |
tSTARTUP | Startup time | - | 2.1 | 3 | μs | |
Duty | Duty cycle | - | 50 | - | % |