Features
- 8
configurable event channels:
- Can be connected to any event
generator
- Can provide a pure asynchronous,
resynchronized, or synchronous path
- 59
Event Generators
- 14 Event
Users
- Configurable Edge Detector
- Peripherals can be Event Generators,
Event Users, or both
- SleepWalking and interrupt for
operation in sleep modes
- Software Event Generation
- Each Event User can choose which
channel to respond to
- Each Event User can choose which channel
to respond to, and several Event Users can share the same channel and therefore answer
to the same event