32kHz Ultra Low Power Internal Oscillator (OSCULP32K) Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WRTLOCK | CALIB[4:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | x | x | x | x | x |
Write Lock
This bit locks the OSCULP32K register for future writes to fix the OSCULP32K configuration.
Value | Description |
---|---|
0 | The OSCULP32K configuration is not locked. |
1 | The OSCULP32K configuration is locked. |
Oscillator Calibration
These bits control the oscillator calibration.
These bits are loaded from Flash Calibration at startup.