Table 1. Signal Description
Signal Name |
Type |
Description |
GCLK_IO[7:0] |
Digital I/O |
Clock source for Generators when input
Generic Clock signal when output
|
Refer to PORT Function Multiplexing table
in I/O Multiplexing and Considerations for details on the pin mapping for this peripheral.
Note: One signal can be mapped on several pins.