Interrupt Enable Set
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EW | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Early Warning Interrupt Enable
Writing a zero to this bit has no effect. Writing a one to this bit enables the Early Warning interrupt.
Value | Description |
---|---|
0 | The Early Warning interrupt is disabled. |
1 | The Early Warning interrupt is enabled. |