Event Control
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WINMONEO | RESRDYEO | SYNCEI | STARTEI | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Window Monitor Event Out
This bit indicates whether the Window Monitor event output is enabled or not and an output event will be generated when the window monitor detects something.
Value | Description |
---|---|
0 | Window Monitor event output is disabled and an event will not be generated. |
1 | Window Monitor event output is enabled and an event will be generated. |
Result Ready Event Out
This bit indicates whether the Result Ready event output is enabled or not and an output event will be generated when the conversion result is available.
Value | Description |
---|---|
0 | Result Ready event output is disabled and an event will not be generated. |
1 | Result Ready event output is enabled and an event will be generated. |
Synchronization Event In
Value | Description |
---|---|
0 | A flush and new conversion will not be triggered on any incoming event. |
1 | A flush and new conversion will be triggered on any incoming event. |
Start Conversion Event In
Value | Description |
---|---|
0 | A new conversion will not be triggered on any incoming event. |
1 | A new conversion will be triggered on any incoming event. |