Stresses beyond those listed in the following table may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
Symbol | Parameter | Min. | Max. | Units |
---|---|---|---|---|
VDD | Power supply voltage | 0 | 3.8 | V |
IVDD | Current into a VDD pin | - | 92(1) | mA |
IGND | Current out of a GND pin | - | 130(1) | mA |
VPIN | Pin voltage with respect to GND and VDD | GND-0.6V | VDD+0.6V | V |
Tstorage | Storage temp | -60 | 150 | °C |
PACKAGE | CLUSTER | GPIO | SUPPLY PINS CONNECTED TO THE CLUSTER |
|||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64pins TQFP and VQFN |
1 | PB31 | PB30 | PA31 | PA30 | VDDIN pin56/GND pin54 | ||||||||||||
2 | PA28 | PA27 | PB23 | PB22 | VDDIN pin56/GND pin54 and VDDIO pin 48/GND pin47 |
|||||||||||||
3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PB17 | PB16 | PA19 | PA18 | PA17 | PA16 | VDDIO pin 48/GND pin47 and VDDIO pin34/GND pin33 |
|||||
4 | PA15 | PA14 | PA13 | PA12 | PB15 | PB14 | PB13 | PB12 | PB11 | PB10 | VDDIO pin 34/GND pin33 and VDDIO pin21/GND pin22 |
|||||||
5 | PA11 | PA10 | PA09 | PA08 | VDDIO pin21/GND pin22 | |||||||||||||
6 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | PB07 | PB06 | VDDANA pin 8/GNDANA pin7 | |||||||||
7 | PB05 | PB04 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | PB01 | PB00 | VDDANA pin 8/GNDANA pin7 | |||||||
64
balls UFBGA |
1 | PB31 | PB30 | PA31 | PA30 | VDDIN pin A3, GND pin A5 | ||||||||||||
2 | PA28 | PA27 | PB23 | PB22 |
VDDIN pin A3, GND pin A5 VDD pin B8, GND pin C8 |
|||||||||||||
3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PB17 | PB16 | PA19 | PA18 | PA17 | PA16 |
VDD pin B8, GND pin C8 VDD pin G8, GND pin H8 |
|||||
4 | PA15 | PA14 | PA13 | PA12 | PB15 | PB14 | PB13 | PB12 | PB11 | PB10 |
VDD pin G8, GND pin H8 VDD pin H3, GND pin H4 |
|||||||
5 | PA11 | PA10 | PA09 | PA08 | VDD pin H3, GND pin H4 | |||||||||||||
6 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | PB07 | PB06 | VDDANA pin E1, GNDANA pin D1 | |||||||||
7 | PB05 | PB04 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | PB01 | PB00 | VDDANA pin E1, GNDANA pin D1 | |||||||
48pins TQFP and VQFN |
1 | PA31 | PA30 | VDDIN pin44/GND pin42 | ||||||||||||||
2 | PA28 | PA27 | PB23 | PB22 | VDDIN pin44/GND pin42 and VDDIO pin36/GND pin35 |
|||||||||||||
3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA20 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA13 | PA12 | PB11 | PB10 | VDDIO pin36/GND pin35 and VDDIO pin17/GND pin18 |
|
4 | PA11 | PA10 | PA09 | PA08 | VDDIO pin17/GND pin18 | |||||||||||||
5 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | VDDANA pin6/GNDANA pin5 | |||||||||||
6 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | VDDANA pin6/GNDANA pin5 | |||||||||||
45-pins WLCSP | 1 | PA31 | PA30 | VDDIN pin A10, GND pin A6 | ||||||||||||||
2 | PA28 | PA27 |
VDDIN pin A10, GND pin A6 VDD pin B3, GND pin C4 |
|||||||||||||||
3 | PA25 | PA24 | PA23 | PA22 | PA21 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA13 | PA12 |
VDD pin B3, GND pin C4 VDD pin G8, GND pin G6 |
||||
4 | PA11 | PA10 | PA09 | PA08 | VDD pin G8, GND pin G6 | |||||||||||||
5 | PA07 | PA06 | PA05 | PA04 | PB09 | PB08 | VDDANA pin E12, GNDANA pin D13 | |||||||||||
6 | PB04 | PA03 | PA02 | PA01 | PA00 | PB03 | PB02 | VDDDANA pin E12, GNDANA pin D13 | ||||||||||
32pins TQFP and VQFN |
1 | PA31 | PA30 | VDDIN pin30/GND pin 28 | ||||||||||||||
2 | PA28 | PA27 | PA25 | PA24 | PA23 | PA22 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA11 | PA10 | PA09 | PA08 | VDDIN pin30/GND pin 28 and VDDANA pin9/GND pin10 |
|
3 | PA07 | PA06 | PA05 | PA04 | PA03 | PA02 | PA01 | PA00 | VDDANA pin9/GND pin10 | |||||||||
27 balls WLCSP | 1 | PA31 | PA30 | VDDIN pin C1, GND pin C5 | ||||||||||||||
2 | PA28 | PA19 | PA18 | PA17 | PA16 | PA15 | PA14 | PA11 | PA10 | PA09 | PA08 |
VDDIN pin C1, GND pin C5 VDDANA pin B6, GND pin C5 |
||||||
3 | PA07 | PA06 | PA05 | PA04 | PA03 | PA02 | PA01 | PA00 | VDDANA pin B6, GND pin C5 |