The following table describes the characteristics for the oscillator when a digital clock is applied on the XIN32 pin.
Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
---|---|---|---|---|---|---|
fCPXIN32 | XIN32 clock frequency | Digital mode | - | 32.768 | - | kHz |
DCxin | XIN32 clock duty cycle | Digital mode | - | 50 | - | % |