Power-On Reset (POR) Characteristics
Table 1.
POR Characteristics
Symbol
Parameter
Conditions
Min.
Typ.
Max.
Units
V
POT+
Voltage threshold on V
DD
rising
V
DD
falls at 1V/ms or slower
1.27
1.45
1.58
V
V
POT-
Voltage threshold on V
DD
falling
0.72
0.99
1.32
V
Figure 1.
POR Operating Principle
Parent topic:
Analog Characteristics