Channel
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
EDGSEL[1:0] | PATH[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
EVGEN[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
SWEVT | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHANNEL[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Edge Detection Selection
These bits set the type of edge detection to be used on the channel.
These bits must be written to zero when using the asynchronous path.
EDGSEL[1:0] | Name | Description |
---|---|---|
0x0 | NO_EVT_OUTPUT | No event output when using the resynchronized or synchronous path |
0x1 | RISING_EDGE | Event detection only on the rising edge of the signal from the event generator when using the resynchronized or synchronous path |
0x2 | FALLING_EDGE | Event detection only on the falling edge of the signal from the event generator when using the resynchronized or synchronous path |
0x3 | BOTH_EDGES | Event detection on rising and falling edges of the signal from the event generator when using the resynchronized or synchronous path |
Path Selection
These bits are used to choose the path to be used by the selected channel.
The path choice can be limited by the channel source.
PATH[1:0] | Name | Description |
---|---|---|
0x0 | SYNCHRONOUS | Synchronous path |
0x1 | RESYNCHRONIZED | Resynchronized path |
0x2 | ASYNCHRONOUS | Asynchronous path |
0x3 | - | Reserved |
Event Generator Selection
These bits are used to choose which event generator to connect to the selected channel.
Value | Event Generator | Description |
---|---|---|
0x00 | NONE | No event generator selected |
0x01 | RTC CMP0 | Compare 0 (mode 0 and 1) or Alarm 0 (mode 2) |
0x02 | RTC CMP1 | Compare 1 |
0x03 | RTC OVF | Overflow |
0x04 | RTC PER0 | Period 0 |
0x05 | RTC PER1 | Period 1 |
0x06 | RTC PER2 | Period 2 |
0x07 | RTC PER3 | Period 3 |
0x08 | RTC PER4 | Period 4 |
0x09 | RTC PER5 | Period 5 |
0x0A | RTC PER6 | Period 6 |
0x0B | RTC PER7 | Period 7 |
0x0C | EIC EXTINT0 | External Interrupt 0 |
0x0D | EIC EXTINT1 | External Interrupt 1 |
0x0E | EIC EXTINT2 | External Interrupt 2 |
0x0F | EIC EXTINT3 | External Interrupt 3 |
0x10 | EIC EXTINT4 | External Interrupt 4 |
0x11 | EIC EXTINT5 | External Interrupt 5 |
0x12 | EIC EXTINT6 | External Interrupt 6 |
0x13 | EIC EXTINT7 | External Interrupt 7 |
0x14 | EIC EXTINT8 | External Interrupt 8 |
0x15 | EIC EXTINT9 | External Interrupt 9 |
0x16 | EIC EXTINT10 | External Interrupt 10 |
0x17 | EIC EXTINT11 | External Interrupt 11 |
0x18 | EIC EXTINT12 | External Interrupt 12 |
0x19 | EIC EXTINT13 | External Interrupt 13 |
0x1A | EIC EXTINT14 | External Interrupt 14 |
0x1B | EIC EXTINT15 | External Interrupt 15 |
0x1C | TC0 OVF | Overflow/Underflow |
0x1D | TC0 MC0 | Match/Capture 0 |
0x1E | TC0 MC1 | Match/Capture 1 |
0x1F | TC1 OVF | Overflow/Underflow |
0x20 | TC1 MC0 | Match/Capture 0 |
0x21 | TC1 MC1 | Match/Capture 1 |
0x22 | TC2 OVF | Overflow/Underflow |
0x23 | TC2 MC0 | Match/Capture 0 |
0x24 | TC2 MC1 | Match/Capture 1 |
0x25 | TC3 OVF | Overflow/Underflow |
0x26 | TC3 MC0 | Match/Capture 0 |
0x27 | TC3 MC1 | Match/Capture 1 |
0x28 | TC4 OVF | Overflow/Underflow |
0x29 | TC4 MC0 | Match/Capture 0 |
0x2A | TC4 MC1 | Match/Capture 1 |
0x2B | TC5 OVF | Overflow/Underflow |
0x2C | TC5 MC0 | Match/Capture 0 |
0x2D | TC5 MC1 | Match/Capture 1 |
0x2E | TC6 OVF | Overflow/Underflow |
0x2F | TC6 MC0 | Match/Capture 0 |
0x30 | TC6 MC1 | Match/Capture 1 |
0x31 | TC7 OVF | Overflow/Underflow |
0x32 | TC7 MC0 | Match/Capture 0 |
0x33 | TC7 MC1 | Match/Capture 1 |
0x34 | ADC RESRDY | Result Ready |
0x35 | ADC WINMON | Window Monitor |
0x36 | AC COMP0 | Comparator 0 |
0x37 | AC COMP1 | Comparator 1 |
0x38 | AC WIN0 | Window 0 |
0x39 | DAC EMPTY | Data Buffer Empty |
0x3A | PTC EOC | End of Conversion |
0x3B | PTC WCOMP | Window Comparator |
0x3C-0x7F | Reserved | - |
Software Event
This bit is used to insert a software event on the channel selected by the CHANNEL.CHANNEL bit group.
This bit has the same behavior similar to an event.
This bit must be written together with CHANNEL.CHANNEL using a 16-bit write.
Writing a zero to this bit has no effect.
Writing a one to this bit will trigger a software event for the corresponding channel.
This bit will always return zero when read.
Channel Selection
These bits are used to select the channel to be set up or read from.
Value | Channel number |
---|---|
0x00 | 0 |
0x01 | 1 |
0x02 | 2 |
0x03 | 3 |
0x04 | 4 |
0x05 | 5 |
0x06 | 6 |
0x07 | 7 |
0x08-0xFF | Reserved |