Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units | |
---|---|---|---|---|---|---|---|
BANDGAP | Bandgap reference | Over voltage and [-40°C, +85°C] | 1.08 | 1.1 | 1.12 | V | |
Over voltage at 25°C | 1.09 | 1.1 | 1.11 | ||||
INT1V | Internal 1.0V reference voltage (1) | Over voltage and [-40°C, +85°C] | 0.98 | 1 | 1.02 | ||
Over voltage at 25°C | 0.99 | 1 | 1.01 |