Figure 1. BOD33 Hysteresis OFF
Figure 2. BOD33 Hysteresis ON
Table 1. BOD33 LEVEL Value
Symbol |
BOD33.LEVEL |
Conditions |
Min. |
Typ. |
Max. |
Units |
VBOD+ |
6 |
Hysteresis ON |
- |
1.715 |
1.745 |
V |
7 |
- |
1.750 |
1.779 |
39 |
- |
2.84 |
2.92 |
48 |
- |
3.2 |
3.3 |
VBOD-
or
VBOD |
6 |
Hysteresis ON
or
Hysteresis OFF |
1.62 |
1.64 |
1.67 |
7 |
1.64 |
1.675 |
1.71 |
39 |
2.72 |
2.77 |
2.81 |
48 |
3.0 |
3.07 |
3.2 |
Table 2. BOD33 Characteristics
Symbol |
Parameter |
Conditions |
|
Min. |
Typ. |
Max. |
Units |
|
Step size, between
adjacent values in
BOD33.LEVEL |
|
|
- |
34 |
- |
mV |
VHYST |
VBOD+ - VBOD- |
Hysteresis ON |
|
35 |
- |
170 |
mV |
tDET |
Detection time |
Time with
VDDANA < VTH
necessary to generate a
reset
signal |
|
- |
0.9 (1) |
- |
μs |
tSTARTUP |
Startup time |
|
|
- |
2.2 (1) |
- |
μs |
IIdleBOD33 |
Current consumption in Active/Idle Mode |
Continuous mode |
25°C |
|
25 |
48 |
μA |
-40 to 85°C |
|
- |
50 |
Sampling mode |
25°C |
|
0.034 |
0.21 |
-40 to 85°C |
|
- |
1.62 |
ISbyBOD33 |
Current Consumption in Standby mode |
Sampling mode |
25°C |
|
0.132 |
0.38 |
μA |
-40 to 85°C |
|
- |
1 |
Note:
- 1.These values are based on simulation. These values are not covered by test limits in
production or characterization.