DEPRECATED
The typedef is only visible if the macro __PROG_TYPES_COMPAT__ has been defined before including <avr/pgmspace.h> (either by a #define
directive, or by a -D compiler option.)
Type of a "void" object located in flash ROM. Does not make much sense by itself, but can be used to declare a "void *" object in flash ROM.