size_t strspn_P(const char *__s, const char *__accept) __ATTR_PURE__
The strspn_P() function calculates the length of the initial segment of s
which consists entirely of characters in accept
. This function is similar to strspn() except that accept
is a pointer to a string in program space.
The strspn_P() function returns the number of characters in the initial segment of s
which consist only of characters from accept
. The terminating zero is not considered as a part of string.