int memcmp_P(const void *, const void *, size_t) __ATTR_PURE__
The memcmp_P() function compares the first len
bytes of the memory areas s1
and flash s2
. The comparision is performed using unsigned char operations.
The memcmp_P() function returns an integer less than, equal to, or greater than zero if the first len
bytes of s1
is found, respectively, to be less than, to match, or be greater than the first len
bytes of s2
.