This enum is used to select when a window interrupt should occur.
Enum value | Description |
---|---|
AC_WIN_INTERRUPT_SELECTION_ABOVE |
Interrupt is generated when the compare value goes above the window |
AC_WIN_INTERRUPT_SELECTION_INSIDE |
Interrupt is generated when the compare value goes inside the window |
AC_WIN_INTERRUPT_SELECTION_BELOW |
Interrupt is generated when the compare value goes below the window |
AC_WIN_INTERRUPT_SELECTION_OUTSIDE |
Interrupt is generated when the compare value goes outside the window |