In this use case, the Analog Comparator module is configured for:
This use case sets up the Analog Comparator to compare an input voltage fed into a GPIO pin of the device against a scaled voltage of the microcontroller's V
CC power rail. The comparisons are made on-demand in single-shot mode, and the result stored into a local variable which is then output to the board LED to visually show the comparison state.