Determines if a given Window Comparator is ready for comparisons.
bool ac_win_is_ready( struct ac_module *const module_inst, const enum ac_win_channel win_channel)
Checks a Window Comparator to see if the both comparators used for window detection is currently ready to begin comparisons.
Data direction | Parameter name | Description |
---|---|---|
[in] |
module_inst |
Software instance for the Analog Comparator peripheral |
[in] |
win_channel |
Window Comparator channel to test |
Window Comparator channel readiness state.