Authors: Rupali Honrao, Amund Aune, and Egil Rotevatn, Microchip Technology Inc. |
This technical brief explains how to use the Single mode with the 12-bit Analog-to-Digital Converter (ADC) featured in the tinyAVR® 2 family.
In Single mode, when the ADC conversion is triggered, the ADC result is available for a single sample. In this mode, ADC resolution can be selected to be 8-bit or 12-bit.
The ADC operation modes can be split into three groups:
Refer to Section Relevant Documents for details on the other ADC modes.