Features
8-Bit and 12-Bit Resolution
Differential and Single-Ended Conversion
Up to 15 analog inputs
15 positive and seven negative inputs
4 Internal Inputs
GND
V
DD
/10
Temperature Sensor
DACREF from Analog Comparator
Built-in Internal Reference and External Reference Options
Programmable Gain Amplifier from 1x to 16x
Free-Running Mode
Left or Right Adjusted Result
Optional: Event-Triggered Conversion
Configurable Window Comparator