The ADC features three separate interrupt vectors. When one of the interrupt conditions occurs, an interrupt flag is set, and the CPU is notified and pointed to the corresponding Interrupt Service Routine (ISR). The following table shows the available interrupt vectors for the ADC.
Name | Vector Description | Interrupt Flag | Conditions |
---|---|---|---|
ERROR | Error interrupt | TRIGOVR | A new conversion is triggered while one is ongoing |
SAMPOVR | A new conversion overwrites an unread sample in ADCn.SAMPLE | ||
RESOVR | A new conversion or accumulation overwrites an unread result in ADCn.RESULT | ||
SAMPRDY | Sample Ready interrupt | SAMPRDY | The sample is available in ADCn.SAMPLE |
WCMP | As defined by WINSRC and WINCM in ADCn.CTRLD | ||
RESRDY | Result Ready interrupt | RESRDY | The result is available in ADCn.RESULT |
WCMP | As defined by WINSRC and WINCM in ADCn.CTRLD |
An interrupt source is enabled or disabled by writing to the corresponding bit in the Interrupt Control (ADCn.INTCTRL) register as shown in the code snippet below.
ADC0.INTCTRL = ADC_RESRDY_bm; /* Enable Result Ready interrupt */
The interrupt flag is cleared by writing a '1
' to the bit
position in the Interrupt Flags (ADCn.INTFLAGS) register as shown in the code snippet
below.
ADC0.INTFLAGS = ADC_RESRDY_bm; /* Clear Result Ready interrupt flag */
Interrupt flags SAMPRDY and RESRDY can also be cleared by reading respectively the ADCn.SAMPLE and ADCn.RESULT registers.