In Single-Ended mode, the ADC reads the voltage of a single selectable input source, while in Differential mode, the ADC reads the voltage difference between two input sources.
The Differential mode is configured by writing ‘1
’ to the
DIFF bit as shown below.
/* Differential Mode Configuration */
ADC0.COMMAND |= ADC_DIFF_bm;
The Single-Ended mode is configured by writing ‘0
’ to DIFF
bit as shown below.
/* Single-Ended Mode Configuration */
ADC0.COMMAND &= ~ADC_DIFF_bm;