There are two available Single modes: Single 8-bit mode and
Single 12-bit mode. The two modes can be selected
by writing the MODE bits in the ADCn.COMMAND
register. Below are code examples showing the
configuration of the Single
modes.
ADC0.COMMAND = ADC_MODE_SINGLE_8BIT_gc;
ADC0.COMMAND = ADC_MODE_SINGLE_12BIT_gc;