The Left Adjust (LEFTADJ) bit in the Control F (ADCn.CTRLF) register enables left-shift of the output data in the modes where this is supported. If enabled, this will left-shift the output from both the Result and the Sample registers. It is configured as shown in the following code snippet.
ADC0.CTRLF = ADC_LEFTADJ_bm; /* Enable Left Adjust bit */
Left adjust is available in ADC mode 1, Single Conversion 12-bit.
The following tables show how the left adjust feature affects the Result register output format in Single-Ended and Differential modes.
LEFTADJ | RES[31:24] | RES[23:16] | RES[15:12] | RES[11:8] | RES[7:0] |
---|---|---|---|---|---|
0 | 0x00 | Conversion[11:0] | |||
1 | 0x00 | Conversion[11:0] << 4 |
LEFTADJ | RES[31:24] | RES[23:16] | RES[15:12] | RES[11:8] | RES[7:0] |
---|---|---|---|---|---|
0 | Sign extension | Signed conversion[11:0] | |||
1 | Sign extension | Signed conversion[11:0] << 4 |
The following table shows how the left adjust feature affects the Sample register output format in Single-Ended and Differential modes.
LEFTADJ | DIFF | SAMPLE[15:12] | SAMPLE[11:8] | SAMPLE[7:0] |
---|---|---|---|---|
0 | 0 | 0x00 | Conversion[11:0] | |
1 | Sign extension | Signed conversion[11:0] | ||
1 | 0 | Conversion[11:0] << 4 | ||
1 | Signed conversion[11:0] << 4 |
For example, if the Left Adjust feature is disabled and the ADCn.SAMPLE
value is 0x0FFF
, the corresponding ADCn.SAMPLE value when Left Adjust
is enabled is 0xFFF0
.