This application uses a custom-made Class D power amplifier (Figure 7-3) to connect an external speaker to the DAC output. A 300 kHz, 95% duty cycle PWM signal is used to generate a sawtooth waveform. This sawtooth waveform, along with the DC-offset DAC signal, is fed into a comparator to generate a PWM waveform. This PWM waveform passes through a MOSFET driver to drive an externally connected speaker. Refer to the TC4428 data sheet for more information about the MOSFET driver.