SSA |
Source Address |
Beginning of ping buffer OR pong buffer (reconfigured in
software) |
SSZ |
Source Size |
256 (1 bank for ping buffer OR pong buffer) |
SMR |
Source Memory Region |
GPR |
SMODE |
Source Address Mode |
SPTR is incremented |
DSA |
Destination Address |
&SPI1TXB |
DSZ |
Destination Size |
1 |
DMODE |
Destination Address Mode |
DPTR remains unchanged |
SIRQEN |
Start Trigger Enable |
Yes |
SIRQ |
Start Trigger |
SPI1TX (SPI1 TX FIFO is not full) |
SSTP |
Source Counter Reload Stop |
Yes - SIRQEN is cleared when source counter reloads |
DSTP |
Destination Counter Reload Stop |
No - SIRQEN not cleared |
AIRQEN |
Abort Trigger Enable |
No (stops when DCNT reloads) |
AIRQ |
Abort Trigger |
N/A |