Configuration takes place before or during a session is active by using the Query, Set, and Get commands. The following configuration elements are required:
PHYSICAL / INTERFACE: the host must specify whether JTAG or aWire physical interface is to be used
PHYSICAL / JTAG_CLOCK: the JTAG clock frequency (in kHz) must be specified when using JTAG mode
PHYSICAL / JTAG_DAISY: the JTAG daisy chain parameters must be specified when using a daisy chained target
PHYSICAL / AWIRE_BAUD_MAX: the maximum aWire baud rate can be specified when using aWire mode