Performs a single step on the target. Returns OK once the step has successfully been initiated. Once the step has completed a BREAK event is generated asynchronously.
Field | Size | Description |
---|---|---|
CMD_AVR8_STEP | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Level | 1 byte |
0x01: instruction level step 0x02: statement level step (deprecated) |
Mode | 1 byte |
0x00: step over (deprecated) 0x01: step into 0x02: step out (deprecated) |
Responses: