Indicates target sleep status.
Entering and exiting SLEEP states rapidly will not generate the same number of event messages as the actual state transitions.
Field | Size | Description |
---|---|---|
EVT_HOUSEKEEPING_SLEEP | 1 byte | Event ID |
Version (0x00) | 1 byte | Event version |
State | 1 byte |
0x00 = Target is now AWAKE 0x01 = Target is now ASLEEP |