Used to read out data from the OCD message register on some AVR devices. Only megaAVR® devices JTAG interface, XMEGA® devices and AVR devices with UPDI have this capability.
Field | Size | Description |
---|---|---|
DATA_SAMPLER | 1 byte | 0x8A |
SAMPLE_AVR_OCD_MSG | 1 byte | 0x03 |
ENABLE | 1 byte |
0x00: disable 0x01: enable |
FLAGS | 4 byte |
Bits 1:0: destination:
|
Response:
Field | Size | Description |
---|---|---|
DATA_SAMPLER | 1 byte | 0x8A |
SAMPLE_AVR_OCD_MSG | 1 byte | 0x03 |
Status | 1 byte |
Status code 0x00: OK 0xFF: Error |