Resets the target and temporarily disables the debugWIRE interface.
In this state the debugWIRE module will no longer be in control of the /RESET pin. The value of the DWEN fuse is unaffected. Cycling power in this state will cause the debugWIRE module to regain control of the /RESET pin.
Field | Size | Description |
---|---|---|
CMD_AVR8_DISABLE_DEBUGWIRE | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Responses: