Programs fuses using SPI programming.
Field | Size | Description |
---|---|---|
SPI_CMD_PROGRAM_FUSE | 1 byte | Command ID |
cmd1 | 1 byte | Command Byte # 1 to be transmitted |
cmd2 | 1 byte | Command Byte # 2 to be transmitted |
cmd3 | 1 byte | Command Byte # 3 to be transmitted |
cmd4 | 1 byte | Command Byte # 4 to be transmitted |
Response:
Field | Size | Description |
---|---|---|
SPI_CMD_PROGRAM_FUSE | 1 byte | Command ID |
Status | 1 byte |
SPI_STATUS_CMD_OK or SPI_STATUS_RDY_BSY_TOUT |