MEMTYPE_APPL_FLASH |
RW |
R |
-
Used to read/write FLASH in the application section in programming or debugging mode
-
Address is from base 0x000000, provided that
APPL_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_BOOT_FLASH |
RW |
R |
-
Used to read/write FLASH in the boot section in programming or debugging mode
-
Address is from base 0x000000, provided that
BOOT_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_APPL_FLASH_ATOMIC |
W |
- |
-
Used to write a full FLASH page in the application section in programming mode
-
The page is automatically erased before writing
-
Address is from base 0x000000, provided that
APPL_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Writes are restricted to full pages only
|
MEMTYPE_BOOT_FLASH_ATOMIC |
W |
- |
-
Used to write a full FLASH page in the boot section in programming mode
-
The page is automatically erased before writing
-
Address is from base 0x000000, provided that
BOOT_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Writes are restricted to full pages only
|
MEMTYPE_EEPROM_ATOMIC |
W |
W |
-
Used to write a full EEPROM page in programming or debugging mode
-
The page is automatically erased before writing
-
Address is from base 0x000000, provided that
EEPROM_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Writes are restricted to full pages only
|
MEMTYPE_EEPROM |
RW |
RW |
-
Used to read/write a EEPROM data in programming or debugging mode
-
Address is from base 0x000000, provided that
EEPROM_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_FUSES |
RW |
- |
|
MEMTYPE_LOCK_BITS |
RW |
R |
-
Used to read/write LOCKBITS in programming or
debugging mode
-
Address is from base 0x000000, provided that
LOCKBIT_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_SIGNATURE |
R |
R |
-
Used to read the device SIGNATURE in programming or debugging mode
-
Address is from base 0x000000, provided that
NVM_BASE and SIGNATURE_OFFSET are configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_USER_SIGNATURE |
RW |
RW |
-
Used to read/write the USER SIGNATURE in programming or debugging mode
-
Address is from base 0x000000, provided that
USER_SIGN_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_CALIBRATION_SIGNATURE |
R |
R |
-
Used to read/write the CALIBRATION SIGNATURE in programming or debugging mode
-
Address is from base 0x000000, provided that
PROD_SIGN_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|
MEMTYPE_REGFILE |
- |
RW |
-
Used to read/write the general purpose registers in debugging mode
-
Address is from base 0x00
-
Any number of bytes can be accessed
|
MEMTYPE_SRAM |
- |
RW |
-
Used to read/write the SRAM data space in debugging mode
-
Address is from base 0x000000, provided that
DATA_BASE_ADDR is configured correctly (Device Context: AVR XMEGA Targets)
-
Any number of bytes can be accessed
|