Deactivates the physical interface and disconnects from the target. After this, the debugger has no connection to the target.
Note: This may be done implicitly by another command.
Field | Size | Description |
---|---|---|
AVR32_CMD_DEACTIVATE_PHYSICAL | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Responses: