Page Erase
Performs a page-erase on the target.
Note:
This can only be done during debug mode, not programming mode, and only applies to megaAVR (JTAG).
Table 1.
Page Erase Command Format
Field
Size
Description
CMD_AVR8_PAGE_ERASE
1 byte
Command ID
Version (0x00)
1 byte
Command version
Address
4 bytes
Start address (byte address) of flash page to erase
Responses:
OK
FAILED
Parent topic:
Protocol Commands