Allocates hardware breakpoint resources on the target OCD module.
Field | Size | Description |
---|---|---|
CMD_AVR8_HW_BREAK_SET | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Type | 1 byte |
0x01: program break |
Number | 1 byte | Breakpoint number to set (1, 2, or 3) |
Address | 4 bytes | Address (byte address)/value to use |
Mode | 1 byte |
0x03: program break |
Responses: