Performs oscillator calibration on the target. Protocol and target code is described in application notes AVR053 (megaAVR and tinyAVR) and AVR1606 (AVR XMEGA). Note that this command must be called without any physical activated, or else an error will be returned. The reference clock for the calibration is running at 32.120kHz.
Field | Size | Description |
---|---|---|
CMD_HOUSEKEEPING_CAL_OSC | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Responses: