Used to get parameters on the tool.
For lists of valid get/set parameters, see Housekeeping SET/GET Parameters.
Field | Size | Description |
---|---|---|
GET (0x02) | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Get context | 1 byte | Context of the parameter to get |
Address | 1 byte | Parameter ID/start address |
Bytes | 1 byte | Number of bytes to read |
Responses: