Sets the baud rate for capturing data. Can be called iteratively to build a table of supported baud-rates, which can be sampled by the hardware.
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
SET_BAUD | 1 byte | 0x02 |
Baud | 4 bytes, MSB first | Requested baud rate |
Response:
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
SET_BAUD | 1 byte | 0x02 |
Baud | 4 bytes, MSB first | Actual baud rate achievable |