Data is returned.
Field | Size | Description |
---|---|---|
RSP_AVR8_DATA | 1 byte | Response ID |
Version (0x01) | 1 byte | Response version |
Data | n bytes | Data returned |
Status code | 1 byte | Trailing status of the read operation indicating whether the data returned is in fact valid. 0x00 = OK. |