Used to set parameters on the tool.
For lists of valid get/set parameters, see Housekeeping SET/GET Parameters.
Field | Size | Description |
---|---|---|
SET (0x01) | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Set context | 1 byte | Context of the parameter to set |
Address | 1 byte | Parameter ID/start address |
Bytes | 1 byte | Number of bytes to write |
Data | N bytes | Data to write |
Responses: