Sets the transport mode for sending data from the hardware tool to the host computer. Currently only HID transport is supported.
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
SET_TRANSPORT_MODE | 1 byte | 0x00 |
Mode | 1 byte |
Transport mode to transfer data to host PC 0x00: OFF (default) 0x01: HID |
Response:
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
SET_TRANSPORT_MODE | 1 byte | 0x00 |
Status | 1 byte |
Status code 0x00: OK 0xFF: Error |