Sets the capture mode for sampling data sent from the target. Currently only UART is supported.
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
SET_CAPTURE_MODE | 1 byte | 0x01 |
Mode | 1 byte |
Capture mode for incoming data 0x00: OFF (default) 0x02: UART |
Response:
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
SET_CAPTURE_MODE | 1 byte | 0x01 |
Status | 1 byte |
Status code 0x00: OK 0xFF: Error |