Used to disable polling of locations in memory on an AVR target device.
Field | Size | Description |
---|---|---|
DATA_SAMPLER | 1 byte | 0x8A |
AVR_DATA_DISABLE | 1 byte | 0x0C |
HANDLE | 1 byte | Handle ID of the location to stop polling. This value was returned when polling was enabled. |
Response:
Field | Size | Description |
---|---|---|
DATA_SAMPLER | 1 byte | 0x8A |
AVR_DATA_DISABLE | 1 byte | 0x0C |
Status | 1 byte |
Status code 0x00: OK 0x:90 Handle not found |