0x00 |
APPL_BASE_ADDR |
PDI offset for application part of flash (byte
address) |
4 bytes |
0x04 |
BOOT_BASE_ADDR |
PDI offset for boot part of flash (byte address) |
4 bytes |
0x08 |
EEPROM_BASE_ADDR |
PDI offset for EEPROM (byte address) |
4 bytes |
0x0C |
FUSE_BASE_ADDR |
PDI offset for fuses (byte address) |
4 bytes |
0x10 |
LOCKBIT_BASE_ADDR |
PDI offset for lock bits (byte address) |
4 bytes |
0x14 |
USER_SIGN_BASE_ADDR |
PDI offset for user signature (byte address) |
4 bytes |
0x18 |
PROD_SIGN_BASE_ADDR |
PDI offset for production signature (byte
address) |
4 bytes |
0x1C |
DATA_BASE_ADDR |
PDI offset for SRAM (byte address) |
4 bytes |
0x20 |
APPLICATION _BYTES |
Application section size (bytes) |
4 bytes |
0x24 |
BOOT_BYTES |
Boot section size (bytes) |
2 bytes |
0x26 |
FLASH_PAGE_BYTES |
Flash page size (bytes) |
2 bytes |
0x28 |
EEPROM_SIZE |
EEPROM size (bytes) |
2 bytes |
0x2A |
EEPROM_PAGE_SIZE |
EEPROM page size (bytes) |
1 byte |
0x2B |
NVM_BASE |
NVM controller module base address |
2 bytes |
0x2D |
SIGNATURE_OFFSET |
PDI offset for signature (byte address) |
2 bytes |