Reads memory from the target.
Memories can only be accessed when the device is in STOPPED mode.
Field | Size | Description |
---|---|---|
CMD_AVR8_MEMORY_READ | 1 byte | Command ID |
Version (0x00) | 1 byte | Command version |
Type | 1 byte | Memory type to access. For overview of memory types, see Memory Types. |
Address | 4 bytes | Start address (byte address) of memory to access |
Bytes | 4 bytes | Number of bytes to access. Payload restrictions apply. |
Responses: