Response packets are described after each command.
Type | Value | Description |
---|---|---|
Success | SPI_STATUS_CMD_OK | Command executed OK |
Warnings | SPI_STATUS_CMD_TOUT | Command timed out |
SPI_STATUS_RDY_BSY_TOUT | Sampling of the RDY/nBSY pin timed out | |
Errors | SPI_STATUS_CMD_FAILED | The command did not execute |
SPI_STATUS_CMD_UNKNOWN | Unknown command | |
SPI_STATUS_PHY_ERROR | SPI hardware error | |
SPI_STATUS_CLOCK_ERROR | Lower the clock and retry | |
SPI_STATUS_BAUD_INVALID | Baud rate out of range |