Retrieves captured data along with status information. Note that up to 508 bytes can be retrieved at a time.
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
GET_DATA | 1 byte | 0x08 |
Response:
Field | Size | Description |
---|---|---|
SERIAL_TRACE | 1 byte | 0x87 |
GET_DATA | 1 byte | 0x08 |
STATUS | 2 bytes, MSB first |
Status encoding Bit 15: overrun error (buffer not read fast enough) Bit 14: receive error (framing or baud rate error) Bit 9: receive disabled (receiver has been disabled) Bits 8..0: number of data bytes received |
DATA | N bytes | Data streamed from the target device |