Retrieves board configuration information. EDBG only.
Field | Size | Description |
---|---|---|
GET_CONFIG | 1 byte | 0x83 |
Count | 1 byte | Number of configuration packets to retrieve |
ConfigID | 1 byte | Starting configuration packet ID |
Parameter | 1 byte | Configuration packet dependent parameter |
Response:
Field | Size | Description |
---|---|---|
GET_CONFIG | 1 byte | 0x83 |
Status | 1 byte |
0x00: success Other values: failed |
NumBytes | 2 byte, MSB first | Number of bytes of configuration packet data |
ConfigPackets | N bytes | Configuration data returned |
Configuration packet format is described here:
Field | Size | Description |
---|---|---|
ConfigID | 1 byte | Configuration ID |
DataType | 1 byte | Data-type of the configuration parameter |
Data | N bytes | Configuration data according to the data type |