Enters programming mode to start SPI programming.
Field | Size | Description |
---|---|---|
SPI_CMD_ENTER_PROGMODE | 1 byte | Command ID |
timeout | 1 byte | XML: timeout. Command time-out (in ms) |
stabDelay | 1 byte | XML: stabDelay. Delay (in ms) used for pin stabilization |
cmdexeDelay | 1 byte | XML: cmdexeDelay. Delay (in ms) in connection with the EnterProgMode command execution |
synchLoops | 1 byte | XML: synchLoops. Number of synchronization loops |
byteDelay | 1 byte | XML: byteDelay. Delay (in ms) between each byte in the EnterProgMode command. |
pollValue | 1 byte | XML: pollValue. 0x53 |
pollIndex | 1 byte | XML: pollIndex. Start address, received byte: 0 = no polling, 3 = AVR |
cmd1 | 1 byte | Command Byte # 1 to be transmitted |
cmd2 | 1 byte | Command Byte # 2 to be transmitted |
cmd3 | 1 byte | Command Byte # 3 to be transmitted |
cmd4 | 1 byte | Command Byte # 4 to be transmitted |
Response:
Field | Size | Description |
---|---|---|
SPI_CMD_ENTER_PROGMODE | 1 byte | Command ID |
Status | 1 byte |
SPI_STATUS_CMD_OK or SPI_STATUS_CMD_TOUT or SPI_STATUS_FAILED |